4.1.1.4.1 diag_clock_status_t
enum diag_clock_status_t
This enumeration contains return codes for Clock SOSC Diagnostic Test diagnostics tests.
| DIAG_CLOCK_TEST_PASS |
0 - indicates that Clock SOSC Diagnostic Test is successful 0 - indicates that Clock Line Frequency Test is successful | |
| DIAG_CLOCK_TEST_FAIL |
1 - indicates that Clock SOSC Diagnostic Test is unsuccessful 1 - indicates that Clock Line Frequency Test is unsuccessful | |
| DIAG_INVALID_NULL_INPUT |
2 - indicates that Clock SOSC Diagnostic Test input value is invalid | |
| DIAG_CLOCK_TEST_TIMEOUT |
3 - indicates that Clock SOSC Diagnostic Test has timed out |