4.1.14.1 Module description
This module contains functional safety diagnostics APIs for WatchDog Timer Test .
The following is an UML Interface diagram for WATCHDOG_WINDOWED_TIMER_STARTUP_TEST:
The following is an UML Sequence diagram for WATCHDOG_WINDOWED_TIMER_STARTUP_TEST: