4.1.11.2.1 DIAG_SRAM_MarchC_Minus()
diag_sram_status_t DIAG_SRAM_MarchC_Minus (uint16_t startAddress, uint16_t length, uint16_t bufferAddress)
**The SRAM March C Minus test implements the Periodic Static memory test (H.2.19.6) defined by the IEC 60730 standard. **
This API implements the March C test on the SRAM. It is a complete and irredundant test capable of detecting stuck-at faults, addressing faults, transition faults, and coupling faults. Since this test is a destructive test, DIAG_MarchBufferAddress is used to save and restore user memory during the test.
March C- test algorithm is executed in below 6 steps: Step-1: Ascending(w0)
Step-2: Ascending(r0, w1)
Step-3: Ascending(r1, w0)
Step-4: Descending(r0, w1)
Step-5: Descending(r1, w0)
Step-6: Ascending(r0)
|
|
SRAM_OK - Success, SRAM_ERROR - Failure, SRAM_GLOBAL_ERROR - Failure at test variables, SRAM_ADDR_ERROR - Invalid address, SRAM_LENGTH_ERROR - Invalid length |