3.3.28.7.1 diag_sram_status_t
enum diag_sram_status_t
This enumeration contains return codes for SRAM diagnostics tests.
| SRAM_OK |
0 - indicates that SRAM test is successful | |
| SRAM_ERROR |
1 - indicates that SRAM test is unsuccessful | |
| SRAM_GLOBAL_ERROR |
2 - indicates that SRAM test is unsuccessful in the test variables' addresses | |
| SRAM_ADDR_ERROR |
3 - indicates that SRAM test addresses are invalid | |
| SRAM_LENGTH_ERROR |
4 - indicates that SRAM test length is invalid | |
| SRAM_INVALID_REGION |
5 - indicates that SRAM region is invalid as it is reserved for global variables |