3.1.8.1 Module description
This module contains APIs to calculate, store and validate 32-bit CCITT CRC for a given FLASH region.
The following is an UML Interface diagram for CRC Flash Test:
The following is an UML Sequence diagram for CRC Flash Test: