static void DIAG_INTERRUPT_Frequency (void )[static]
The interrupt frequency test implements the time-slot monitoring of the program sequence (H.2.18.10.4) defined by the IEC 60730 standard.
This API is invoked at specific time intervals which is triggered by a timer to monitor and verify the interrupt operation.
A dedicated counter in each ISR is decremented when the interrupt occurs.
In the timer, the
DIAG_INTERRUPT_Frequency is called periodically at a defined frequency.
The
DIAG_INTERRUPT_Frequency needs to be called from a timer ISR.