3.1.5.3.2 DIAG_EEPROM_CalculateStoreCRC16()
diag_crc_status_t DIAG_EEPROM_CalculateStoreCRC16 (uint16_t startAddress, uint16_t length, uint16_t storeAddress)
The CRC EEPROM test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard. This API calculates 16-bit CRC for a given EEPROM memory region and stores the same at EEPROM address indicated by storeAddress argument
|