4.1.2.4.1 diag_clock_line_status_t
This enumeration contains return codes for Clock Line Frequency Test diagnostics tests.
| DIAG_CLOCK_TEST_IN_PROGRESS |
2 - indicates that Clock Line Frequency Test is still in progress | |
| DIAG_CLOCK_TEST_COMPLETE |
3 - indicates that Clock Line Frequency Test is completed | |
| DIAG_INVALID_INPUT_TOLERANCE |
4 - indicates that Clock Line Frequency Test input value is invalid | |
| DIAG_INVALID_LINE_FREQ |
5 - indicates that Clock Line Frequency Test input value is invalid |