3.1.3.3.2 DIAG_CPUPCTestFunction1()

static void DIAG_CPUPCTestFunction1 (static void DIAG_CPUPCTestFunction2() __at(PC_TEST_ADDR2) void)[static]

This API is allocated to PC_TEST_ADDR1 and decrements the program counter test flag when called by DIAG_CPU_Program_Counter. This API returns back to the next instruction in the program sequence.

Parameters:
None
Returns:

None

Parameters:
void
None
Returns:

None This API is allocated to PC_TEST_ADDR2 and decrements the program counter test flag when called by DIAG_CPU_Program_Counter. This API returns back to the next instruction in the program sequence.

Parameters:
None
Returns:

None