1.3.1.2 Functions
void mchp_pid_init_f32 (mchp_pid_instance_f32 *S, int32_t resetStateFlag)
Initialization function for the single-precision floating-point PID controller.
void mchp_pid_reset_f32 (mchp_pid_instance_f32 *S)
Reset function for the single-precision floating-point PID controller.
float32_t mchp_pid_f32 (mchp_pid_instance_f32 *S, float32_t in)
Process function for the single-precision floating-point PID controller.
void mchp_pid_init_q31 (mchp_pid_instance_q31 *S, int32_t resetStateFlag)
Initialization function for the Q31 PID Control.
void mchp_pid_reset_q31 (mchp_pid_instance_q31 *S)
Reset function for the Q31 PID Control.
q31_t mchp_pid_q31 (mchp_pid_instance_q31 *S, q31_t in)
Process function for the Q31 PID Control.