1.1.1.1 Functions
void mchp_add_f32 (const float32_t *pSrcA, const float32_t *pSrcB, float32_t *pDst, uint32_t blockSize)
Single-precision floating-point vector addition.
void mchp_sub_f32 (const float32_t *pSrcA, const float32_t *pSrcB, float32_t *pDst, uint32_t blockSize)
Single-precision floating-point vector subtraction.
void mchp_mult_f32 (const float32_t *pSrcA, const float32_t *pSrcB, float32_t *pDst, uint32_t blockSize)
Single-precision floating-point vector multiplication.
void mchp_scale_f32 (const float32_t *pSrc, float32_t scale, float32_t *pDst, uint32_t blockSize)
Multiplies a single-precision floating-point vector by a scalar.
void mchp_negate_f32 (const float32_t *pSrc, float32_t *pDst, uint32_t blockSize)
Negates the elements of a single-precision floating-point vector.
void mchp_dot_prod_f32 (const float32_t *pSrcA, const float32_t *pSrcB, uint32_t blockSize, float32_t *result)
Dot product of single-precision floating-point vectors.
void mchp_add_q31 (const q31_t *pSrcA, const q31_t *pSrcB, q31_t *pDst, uint32_t blockSize)
Q31 vector addition.
void mchp_sub_q31 (const q31_t *pSrcA, const q31_t *pSrcB, q31_t *pDst, uint32_t blockSize)
Q31 vector subtraction.
void mchp_mult_q31 (const q31_t *pSrcA, const q31_t *pSrcB, q31_t *pDst, uint32_t blockSize)
Q31 vector multiplication.
void mchp_scale_q31 (const q31_t *pSrc, q31_t scaleFract, int8_t shift, q31_t *pDst, uint32_t blockSize)
Multiplies a Q31 vector by a scalar with post-shift.
void mchp_negate_q31 (const q31_t *pSrc, q31_t *pDst, uint32_t blockSize)
Negates the elements of a Q31 vector.
void mchp_dot_prod_q31 (const q31_t *pSrcA, const q31_t *pSrcB, uint32_t blockSize, q63_t *result)
Dot product of Q31 vectors.