2.1.2.2 DIAG_WDT_FUSE_ENABLED
#define DIAG_WDT_FUSE_ENABLED (1U)
Set to a value greater than zero if the WDT is enabled through the fuses. If enabled, ensure the DIAG_WDT_PERIOD macro is set equal to the corresponding value in the PERIOD bit field in the FUSE.WDTCFG fuse. This is required because enabling the WDT through the fuses also sets the LOCK bit in the WDT.STATUS register at boot time, disabling the possibility to reconfigure the WDT period during the diagnostic execution.