7.2 Reliability
The ECC608-TFLXWPC is fabricated with Microchip’s high reliability CMOS EEPROM manufacturing technology.
| Parameter | Min. | Typ. | Max. | Units |
|---|---|---|---|---|
| Write Endurance at +85°C (Each Byte) | 400,000 | — | — | Write Cycles |
| Data Retention at +55°C | 10 | — | — | Years |
| Data Retention at +35°C | 30 | 50 | — | Years |
| Read Endurance | Unlimited | Read Cycles | ||