3.2.1.7 General Data Storage
All slots are set up for a defined purpose but not all features are required. If the WPC Slot 1 information is not required, Slots 4 and 8 may be used for general purpose data storage. If the TLS authentication use case is not required, Slots 10-12 can be available for general purpose data storage. Data can be written during provisioning or can be left slot lockable and allowed to be written in the field.