Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
ECC608-TFLXWPC: Pre-configured Cryptographic Coprocessor with secure hardware-based key storage | |
| Package Options | U | 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN) |
| S | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC) | |
| Tape and Reel Options(1) | Reel size will vary(2) 2k Minimum Order Quantity (MOQ) is required. | |
| PROTO | 10 Units Bulk – Prototype Units | |
Examples:
- ECC608-TFLXWPCU: TrustFLEX TLS, Provisioned, 8-UDFN, 2k MOQ, I2C Interface
- ECC608-TFLXWPCU-PROTO: TrustFLEX TLS, Provisioned Prototype, 8-UDFN, 10 Units Bulk, SWI or I2C Interface
- ECC608-TFLXWPCS: TrustFLEX TLS, Provisioned, 8-SOIC 2k MOQ, I2C Interface
- ECC608-TFLXWPCS-PROTO: TrustFLEX TLS, Provisioned Prototype, 8-SOIC 10 Units Bulk, I2C Interface
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Production reel size will vary based on the size of the order, but the minimum order quantity for production is 2k units.