6.3.2 Hardware Tools
There are multiple hardware tools that can help in developing with the ECC608-TFLXWPC. Check the Microchip website for the availability of additional tools that are not mentioned here. Specific tools are also mentioned with the specific use case examples.
DM320118 – CryptoAuthentication Trust Platform
The DM320118 is a compact development system consisting of an ATSAMD21 microcontroller, 1-each of the ATECC608B-TNGTLS, ATECC608B-TFLXTLS and ATECC608B-TCSTM Trust devices, a USB Hub, a mikroBUS connector and an on-board debugger. The kit is intended for use with the Trust Platform Design Suite of tools used to implement various use cases associated with the various Trust devices. The kit can be used with either MPLAB® X or Microchip Studio Design environments to develop additional applications. Through use of mikroBUS add-on boards, the kit can be used with ECC608-TFLXWPC.
DM320109 – CryptoAuthentication Starter Kit
The DM320109 consists of an ATSAMD21-XPRO development board pre-programmed with firmware that can work with CryptoAuthentication devices. The kit comes with the AT88CKSCKTSOIC-XPRO socket board but the UDFN version of the board will need to be obtained to work with the sample devices that are currently provided only in the UDFN package. Specific samples of the ECC608-TFLXWPC will need to be obtained separately.
AT88CKSCKTUDFN(SOIC)-XPRO
The AT88CKSCKTUDFN-XPRO and AT88CKSCKTSOIC-XPRO are generic CryptoAuthentication socket kits that can be used with any Microcontroller development board with an XPRO interface. Specific samples of the ECC608-TFLXWPC must be acquired to be used with these kits.
Microchip Wireless Power Solutions
Complete wireless power transmitters and receivers are also available based on dsPIC® Digital Signal Controllers. The Microchip solutions encompass both Qi 1.3 solutions that require authentication and Qi 1.2 solutions as well as other proprietary solutions. More information on all Microchip Wireless Power Solutions can be found at www.microchip.com/en-us/solutions/power-management-and-conversion/intelligent-power/wireless-power.