PL360 is a compact and highly
efficient device for a wide range of Smart Grid applications such as smart metering
(smart meters and data concentrators), lighting, industrial/home automation, home
and building energy management systems, solar energy and Plug-in Hybrid Electric
Vehicle (PHEV) charging stations, among others
PL360 used as G3-PLC or PRIME device
includes enhanced features such as additional robust modes and frequency band
extension (up to 472 kHz)
PL360MB board mounts a PL360
transceiver and a SAM4CMS16C ARM Cortex M4 microcontroller. This development board
provides a full featured platform to develop a complete communications system based
on PLC technology, and lets designers evaluate the accuracy of single phase energy
metering SoC and develop code for smart energy applications. PL360MB board provides
support for:
PLC band
characterization
Noise level measurement
PLC and metrology sensitivity
level measurement
Maximum reachable
distance
Power consumption
Check PLC performance in
different bands (CENELEC, FCC, ARIB) setting different PLC coupling boards
(provided with this evaluation kit)
Evaluate the high accuracy of
single phase energy metering measurements with CT, shunt or Rogowski coil
sensors
Opto Port Interface compliant
with ANSI C12.20 protocol
Metering Pulses output pins
(Wh, VArh, VAh)
Battery-backed Real-Time
Clock (RTC)
Power fail detection
On board Relay Driver
circuitry
PL360MB board can be supplied with
100/115/230 VAC 50-60 Hz power input
PL360MB board includes a JTAG
interface for MCU debugging and programming purposes and two debugging UARTs. And
also it provides battery backup and a slow crystal oscillator to support SAM4CMS16C
embedded RTC and low power modes. Several wake-up conditions are available, such as
mains crossover detection, voltage rails recovery condition, anti-tampering sources
(TMP0 pad) and Force Wake-up (FWUP) pin