- Welcome
letter introducing the evaluation kit and its contents
- Boards:
- Two
PL360MBv1 modem boards
- Two
PLCOUP007v2.5 coupling boards (CENELEC A-Band)
- Two
PLCOUP006v2 coupling boards (FCC frequency
band)
|
- Cables:
- Two
micro A/B-type USB cables
- Two
power cord cables IEC320-C8
- Jumpers:
- Two
jumpers with pitch 5.08 mm
- Two
jumpers with pitch 2.54 mm
|