6 Compliance for Specific Standards
The development/evaluation tool is designed to be used for research and development in a laboratory environment. This development/evaluation tool is not intended to be a finished appliance, nor is it intended for incorporation into finished appliances that are made commercially available as single functional units to end users.
PL360MB and PLCOUP007 boards are a CE mark product which pass the EN60950-1 safety standard, EN50065-1, EN50065-2-3, EN50065-7 EMC standards. They also satisfy the Pb-Free and ROHS directive.
PL360MB and PLCOUP006 boards are a CE mark product which passes FCC part 15 sub part B for a current carrier system Class B device and KN60 compliance. They also satisfy the Pb-Free and ROHS directive.