18.6.2 Example 2

The angle output of CORDIC is represented with 18-bit resolution, where each bit contributes to the total 360° range. The contribution of each bit at position κ is given by:

Equation 18-11. 
180°2(17−κ)

where κ = 17 to 0.

Table 18-3. Contribution of Each Bit to Angle Representation
Bit PositionAngle
17180°
1690°
1545°
1422.5°
1311.25°
125.625°
112.812°
101.406°
90.703°
80.351°
70.175°
60.087°
50.043°
40.021°
30.010°
20.005°
10.002°
00.001°

The CORDIC block implements the rotation mode of the CORDIC algorithm. The algorithm begins by rotating the vector (x,y) = (1,0), which represents 45°. The inputs are fed to input CORDIC registers after multiplying the coordinates by the CORDIC gain, 0.6072. Hence, the coordinate inputs are RDCCORDXIN = 0x4DB88000 = 0.6072 and RDCCORDYIN = 0. Suppose the resolver angle is 225°, then using Table 18-3, RDCCORDANGIN = 0b101000000000000000 = 225°. Once the algorithm finishes, the resulting output will be available in CORDIC output registers. RDCCORDXOUT = 0xA5818000, RDCCORDYOUT = 0xA57E8000.