18.3.5 RDC Excitation Signal Delay Register

Note:
  1. This register is unused when ADCTRGDLY(RDCEXCCON[15]) = 0.
  2. Writes to the register when ON(RDCCON[15]) = 1 will be ignored.

Legend: HC = bit is Cleared by Hardware; HS = bit is Set by Hardware; S = bit can be Set only; R = Readable bit; W = Writable bit; U = Unimplemented bit, read as '0'; -n = Value at POR; '1' = bit is set; '0' = bit is cleared; x = bit value is unknown

Name: RDCEXCDLY
Offset: 0x001FA0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EXCFBDLY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
       ADCTRGDLY[1:0] 
Access R/WR/W 
Reset 00 

Bits 15:8 – EXCFBDLY[7:0] Excitation Signal Polarity Feedback Delay bits

A delay is inserted between excitation signal generation and the propagation of feedback to the RDC CIC filter. This value must be programmed to compensate for delays introduced by the resolver, external components, and ADC sampling time. The actual delay produced by the EXCFBDLY setting will be between the value of (EXCFBDLY + 1) and (EXCFBDLY + 2), due to the synchronization of the excitation clock with the system clock.

ValueDescription
11111111

Delay of 256 system clock cycles

…
00000010

Delay of 3 system clock cycles

00000001

Delay of 2 system clock cycles

00000000

Delay of 1 system clock cycle

Bits 1:0 – ADCTRGDLY[1:0] ADC Trigger Delay bit

A phase delay is inserted between the RDC excitation clock output signal and the trigger signal to the ADC from the RDC. This value must be selected to ensure that the excitation signal does not transition to a new value during ADC sampling.

ValueDescription
11

Delay of 3 RDC input clock cycles

10

Delay of 2 RDC input clock cycles

01

Delay of 1 RDC input clock cycle

00

Delay of 0 RDC input clock cycles