14.6.3.6 Oscillator Tolerance

The oscillator tolerance, df, around the nominal frequency of the oscillator, fnom, is defined in Equation 14-11.

Equation 14-12 through Equation 14-16 describe the conditions for the maximum tolerance of the oscillator.

Equation 14-11. Oscillator Tolerance
1 − d f × fnom ≤ F CAN ≤ 1 + d f × f n o m
Equation 14-12. Condition 1
d f ≤ N S J W 2 × 10 × N B T N T Q
Equation 14-13. Condition 2
d f ≤ m i n N P H S E G 1 , N P H S E G 2 2 × 13 × N B T N T Q − N P H S E G 2
Equation 14-14. Condition 3
d f ≤ D S J W 2 × 10 × D B T D T Q
Equation 14-15. Condition 4
d f ≤ m i n N P H S E G 1 , N P H S E G 2 2 × 6 × D B T D T Q − D P H S E G 2 × D B R P N B R P + 7 × N B T N T Q
Equation 14-16. Condition 5
d f ≤ D S J W − m a x 0 , N B R P D B R P − 1 2 × 2 × N B T N T Q × H N S E G P 2 × N B R P D B R P + D P H S E G 2 + 4 × D B T D T Q