19.1 Device-Specific Information

Table 19-1. DAC Summary
DAC Module InstancesInputs per InstanceDAC OutputsClock SourcePeripheral Bus Speed
55 External, 1 Internal1CLKGEN7Standard (1:2 CPU Clock)
Table 19-2. High-Speed Analog Comparator Module Availability
Comparator Input36-Pin48-Pin64-PinPPS
ALLCMPNCxxNo
ALLCMPNDxxNo
ALLCMPNE—xNo
ALLCMPNF—xNo
ALLCMPPxxxNo
CMPP1AxxxNo
CMPP1BxxxNo
CMPP1CxxxNo
CMPP2AxxxNo
CMPP2BxxxNo
CMPP2CxxxNo
CMPP2DxxNo
CMPP3AxxNo
CMPP3BxxNo
CMPP3CxxNo
CMPP4AxxxNo
CMPP4BxxxNo
CMPP4CxxNo
CMPP4DxxxNo
CMPP5AxxNo
CMPP5BxxNo
CMPP5C—xNo
Table 19-3. Slope Start Signal Selection (SLPSTRT)
Slope Start Signal SelectionSource
7RPV15
6RPV14
5RPV13
4PWM4
3PWM3
2PWM2
1PWM1
0N/A
Table 19-4. Slope Stop A Signal Select bits (SLPSTOPA)
Slope Stop A Signal SelectionSource
7RPV15
6RPV14
5RPV13
4PWM4
3PWM3
2PWM2
1PWM1
0N/A
Table 19-5. Slope Stop B Signal Select bits (SLPSTOPB)
Slope Stop B Signal SelectionSource
7RPV15
6RPV14
5RPV13
4PWM4
3PWM3
2PWM2
1PWM1
0N/A
Table 19-6. Hysteretic Comparator Function Input Select Bits (HCFSEL)
Hysterectic Comparator

Function Input Selection

Description
7RPV15
6RPV14
5RPV13
4PWM4H
3PWM3H
2PWM2H
1PWM1H
0N/A

The calibration register FPDMDAC is located in Flash at 0x7F20E0 with the POSINLADJ, NEGINLADJ and DNLADJ bit fields. The data should be copied and written to the corresponding bit fields in the DACCTRL1 SFR at start up. Note that the location of the bitfields is not the same in both registers, and therefore the entire DACCTRL1 SFR cannot be written at once.

Table 19-7. FPDMDAC Calibration Register
NameAddress Offset

Bit Field

Bit

31/23/15/7

Bit

30/22/14/6

Bit

29/21/13/5

Bit

28/20/12/4

Bit

27/19/11/3

Bit

26/18/10/2

Bit

25/17/9/1

Bit

24/16/8/0

FPDMDAC0x00031:24—————
23:16——POSINLADJ[5:0]
15:8—NEGINLADJ[6:0]
7:0———DNLADJ[4:0]