42.2 AC Characteristics and Timing Parameters

Figure 42-1. Load Condition for Device Timing Specifications
Table 42-21. Capacitive Loading on Output Pins
Parameter No.SymbolCharacteristicMin.Typ.Max.UnitsConditions
DO50COSCOOSCO Pin——20pFIn XT mode, when External Clock is used to drive OSCI
DO56CIOAll I/O Pins and OSCO——20pFEC mode
DO58CBSCLx, SDAx——400pFIn I2C mode
Figure 42-2. External Clock Timing
Table 42-22. External Clock Timing Requirements

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter No.SymbolCharacteristicMin.Typ.(1)Max.UnitsConditions
OS10FINExternal CLKI Frequency (External Clocks allowed only
 in EC mode)DC—64MHzEC
Oscillator Crystal Frequency3.5—32MHzXT
OS11FREFIREFI External Clock Input——50MHz
OS20TOSCTOSC = 1/FOSC15.6——ns
OS25TCYInstruction Cycle Time5——ns
OS30TOSL,

TOSH

External Clock in (OSCI)
High or Low Time0.45 x TOSC—0.55 x TOSCnsEC
OS40TCKRCLKO Rise Time———nsRefer to DO31
OS41TCKFCLKO Fall Time———nsRefer to DO32
OS42GMExternal Oscillator 
Transconductance(3)2.8—3.7mA/VPXTALCFG[1:0] = 00, PXTALCFG[2] = 0
4.5—6.2mA/VPXTALCFG[1:0] = 00, PXTALCFG[2] = 1
4.5—6.2mA/VPXTALCFG[1:0] = 01, PXTALCFG[2] = 0
7—10.5mA/VPXTALCFG[1:0] = 01, PXTALCFG[2] = 1
5.8—8.5mA/VPXTALCFG[1:0] = 10, PXTALCFG[2] = 0
8.9—14.1mA/VPXTALCFG[1:0] = 10, PXTALCFG[2] = 1
7—10.5mA/VPXTALCFG[1:0] = 11, PXTALCFG[2] = 0
10.7—17.3mA/VPXTALCFG[1:0] = 11, PXTALCFG[2] = 1
Note:
  1. Data in the “Typ.” column are at 3.3V, +25°C unless otherwise stated.
  2. Measurements are taken in EC mode. The CLKO signal is measured on the OSCO pin.
  3. Parameters are for design guidance only and have not been tested in manufacturing.
Table 42-23. PLLn Timing Specifications(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristicMin.Typ.Max.UnitsConditions
OS50FPLLIPLL Voltage Controlled Oscillator (VCO) Input Frequency Range5—64MHz
OS51FVCOOn-Chip VCO System Frequency500—1600MHz
OS52MFeedback Divider Value16—320N/A
OS53TLOCKPLL Start-up Time (Lock Time)(2)—125188µsFPLLI = 8 MHz
OS54DCLKCLKO Stability (Jitter)—1—psFVCO = 1600 MHz, FOUT = 400 MHz
OS55FOUT PLL PostDiv Output——800MHz
OS56FOUTDIVPLL VCO FractDiv Output——800MHz
OS57FINDIVPLL FracDiv Input500—800MHz
Note:
  1. Parameters are for design guidance only and have not been tested in manufacturing.
  2. Parameters are characterized but not tested in manufacturing.
Table 42-24. Peripheral Input Clock Timing Specifications(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

CharacteristicMin.Max.UnitsConditions
FINMAXCLKGEN—800MHzCLKGEN input
PWM—800MHz
ADC32320MHz
DAC400500MHz
DMT—200MHz
MCCP—200MHzSystem clock
SPI—320MHz
UART—320MHz
PTG—400MHz
CLC—200MHzSystem clock
I2C—100MHz
SENT—100MHz
BISS—320MHz
CRC—200MHz
QEI—100MHz
PPS—50MHz
GPIO—200MHzFast speed clock for PORTx and LATx registers
—50MHzSlow Speed clock, all other GPIO registers
JTAG—20MHzTCK max input clock
I3C—320MHz
RDC—100MHz
Note:
  1. Parameters are for design guidance only and are not tested.

Table 42-25. Internal FRC Accuracy

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Param No.CharacteristicMin.Max.UnitsConditions
Internal FRC Accuracy @ FRC Frequency = 8 MHz(1)
F20FRC-1.51.5%-40°C ≤ TA ≤ 85°C
-22%+85°C ≤ TA ≤ +125°C
F21BFRC-22%-40°C ≤ TA ≤ +125°C
F2232 kHz LPRC-33%-40°C ≤ TA ≤ +125°C
Note:
  1. Frequency is calibrated at +25°C and 3.3V.
Figure 42-3. I/O Timing Characteristics
Table 42-26. I/O Timing Requirements

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristicMin.Typ.(1)Max.UnitsConditions
DO31TIORPort Output Rise Time(2)—3.2—ns4x output pins, 25 pF load
—2.3—ns8x output pins, 25 pF load
DO32TIOFPort Output Fall Time(2)—2.5—ns4x output pins, 25 pF load
—1.7—ns8x output pins, 25 pF load
DI35TINPINTx Pin High or Low Time (input)(2)6——ns
DI40TRBPCNx High or Low Time (input)(2)2——TCY
DI45TPORTTransition Delay from Input to PORTx Register2——TCY
Note:
  1. Data in the “Typ.” column are at 3.3V, +25°C unless otherwise stated.
  2. Parameters are characterized but not tested in manufacturing.
Figure 42-4. BOR and Master Clear Reset Timing Characteristics
Table 42-27. Reset and Watchdog Timer Timing Requirements(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Param
eter No.SymbolCharacteristicMin.Typ.Max.UnitsConditions
SY00TPUPower-up Period—80—µsBOR trip point to first instruction on FRC
SY13TIOZI/O Transition to Tri-State Delay following MCLR Low or Watchdog Timer Reset—1—µs
SY20TMCLRMCLR Pulse Width (low)8——µs
SY35TFSCMFail-Safe Clock Monitor Delay——2µsClock fail to BFRC ready
SY40FMINFail-Safe Clock Monitor Minimum Frequency4——MHz
Note:
  1. Parameters are characterized but not tested in manufacturing.
Figure 42-5. High-Speed PWMx Module Fault Timing Characteristics
Figure 42-6. High-Speed PWMx Module Timing Characteristics
Table 42-28. High-Speed PWMx Module Timing Requirements

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter No.SymbolCharacteristicMin.Typ.Max.UnitsConditions
MP10TFPWMPWMx Output Fall Time———nsSee Parameter DO32
MP11TRPWMPWMx Output Rise Time———nsSee Parameter DO31
MP20TFDFault Input ↓ to PWMx

I/O Change(1)

—15—nsPCI Inputs 19 through 22, level triggered
MP30TFHFault Input Pulse Width(1)4——ns
Note:
  1. These parameters are characterized but not tested in manufacturing.
Figure 42-7. QEI Module Index Pulse Timing Characteristics
Table 42-29. QEI Index Pulse Timing Requirements

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Param
eter No.SymbolCharacteristic(1)Min.MaxUnitsConditions
TQ50TqILFilter Time to Recognize Low with Digital Filter(2)3 * N * TCY—nsN = 1, 2, 4, 16, 32, 64, 128 and 256
TQ51TqiHFilter Time to Recognize High with Digital Filter(2)3 * N * TCY—nsN = 1, 2, 4, 16, 32, 64, 128 and 256
TQ55TqidxrIndex Pulse Recognized to Position Counter Reset (ungated index)3 TCY—ns
Note:
  1. These parameters are characterized but not tested in manufacturing.
  2. Alignment of index pulses to QEIA and QEIB is shown for position counter reset timing only. Shown for the forward direction only (QEIA leads QEIB). The same timing applies for the reverse direction (QEIA lags QEIB), but index pulse recognition occurs on the falling edge.
Table 42-30. SPIx Maximum Data/Clock Rate Summary

SPI Host

Transmit Only

(Half-Duplex)

SPI Host

Transmit/

Receive

(Full-Duplex)

SPI Client

Transmit/

Receive

(Full-Duplex)

CKE

Maximum

Data Rate (MHz)

Condition

Figure 42-8
Figure 42-9——025Using PPS
50Dedicated Pin
Figure 42-9
Table 42-31——125Using PPS
50Dedicated Pin
—Figure 42-10
Table 42-32—025Using PPS
50Dedicated Pin
—Figure 42-11
Table 42-33—125Using PPS
50Dedicated Pin
——Figure 42-12
Table 42-34025Using PPS
50Dedicated Pin
——Figure 42-13
Table 42-35125Using PPS
50Dedicated Pin
Figure 42-8. SPIx Host Mode (Half-Duplex, Transmit Only, CKE = 0) 
Timing Characteristics
Figure 42-9. SPIx Host Mode (Half-Duplex, Transmit Only, CKE = 1) 
Timing Characteristics
Table 42-31. SPIx Host Mode (Half-Duplex, Transmit Only) Timing Requirements(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Param
eter No.SymbolCharacteristicMin.Typ.(2)Max.UnitsConditions
SP10FSCPMaximum SCKx Frequency——25MHzUsing PPS pins
——50MHzSPI2 dedicated pins
SP20TSCFSCKx Output Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP21TSCRSCKx Output Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP30TDOF(3)SDOx Data Output Fall Time——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP31TDOR(3)SDOx Data Output Rise Time——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP35TSCH2DOV,
TSCL2DOVSDOx Data Output Valid After SCKx Edge——7nsUsing PPS pins
2.7—4.4nsSPI dedicated pins
SP36TDIV2SCH,
TDIV2SCLSDOx Data Output Setup to First SCKx Edge10——nsUsing PPS pins
1—2nsSPI2 dedicated pins
Note:
  1. These parameters are characterized but not tested in manufacturing.
  2. Data in the “Typ.” column are at 3.3V, +25°C unless otherwise stated.
  3. Assumes a 30 pF load on all SPIx pins.
Figure 42-10. SPIx Host Mode (Full-Duplex, CKE = 1, CKP = x, SMP = 1) 
Timing Characteristics
Table 42-32. SPIx Host Mode (Full-Duplex, CKE = 1, CKP = X, SMP = 1) 
Timing Requirements(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristicMin.Typ.(2)Max.UnitsConditions
SP10FSCPMaximum SCKx Frequency——25MHzUsing PPS pins
——50MHzSPI2 dedicated pins
SP20TSCFSCKx Output Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP21TSCRSCKx Output Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP30TDOFSDOx Data Output Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP31TDORSDOx Data Output Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP35TSCH2DOV,

TSCL2DOV

SDOx Data Output Valid After SCKx Edge——7nsUsing PPS pins
2.7—4.4nsSPI2 dedicated pins
SP36TDOV2SC, TDOV2SCLSDOx Data Output Setup to First SCKx Edge10——nsUsing PPS pins
1—2nsSPI2 dedicated pins
SP40TDIV2SCH, TDIV2SCLSetup Time of SDIx Data Input to SCKx Edge——17nsUsing PPS pins
0.1—0.6nsSPI2 dedicated pins
SP41TSCH2DIL, TSCL2DILHold Time of SDIx Data Input to SCKx Edge2——nsUsing PPS pins
2.5—3.3nsSPI2 dedicated pins
Note:
  1. These parameters are characterized but not tested in manufacturing.
  2. Data in the “Typ.” column are at 3.3V, +25°C unless otherwise stated.
  3. Assumes a 30 pF load on all SPIx pins.
Figure 42-11. SPIx Host Mode (Full-Duplex, CKE = 0, CKP = x, SMP = 1) 
Timing Characteristics
Table 42-33. SPIx Host Mode (Full-Duplex, CKE = 0, CKP = x, SMP = 1) 
Timing Requirements(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Param
No.SymbolCharacteristicMin.Typ.(2)Max.UnitsConditions
SP10FSCPMaximum SCKx Frequency——25MHzUsing PPS pins
——50MHzSPI2 dedicated pins
SP20TSCFSCKx Output Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP21TSCRSCKx Output Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP30TDOFSDOx Data Output Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP31TDORSDOx Data Output Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP35TSCH2DOV,

TSCL2DOV

SDOx Data Output Valid After SCKx Edge——7nsUsing PPS pins
2.7—4.4nsSPI2 dedicated pins
SP40TdiV2SCH, TdiV2SCLSetup Time of SDIx Data Input to SCKx Edge——17nsUsing PPS pins
0.1—0.6nsSPI2 dedicated pins
SP41TSCH2DIL, TSCL2DILHold Time of SDIx Data Input
 to SCKx Edge2——nsUsing PPS pins
2.5—3.3nsSPI2 dedicated pins
Note:
  1. These parameters are characterized but not tested in manufacturing.
  2. Data in the “Typ.” column are at 3.3V, +25°C unless otherwise stated.
  3. Assumes a 30 pF load on all SPIx pins.
Figure 42-12. SPIx Client Mode (Full-Duplex, CKE = 0, CKP = x, SMP = 0) 
Timing Characteristics
Table 42-34. SPIx Client Mode (Full-Duplex, CKE = 0, CKP = x, SMP = 0) 
Timing Requirements(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristicMin.Typ.(2)Max.UnitsConditions
SP10FSCPMaximum SCKx Input Frequency——25MHzUsing PPS pins
——50MHzSPI2 dedicated pins
SP72TSCFSCKx Input Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP73TSCRSCKx Input Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP30TDOFSDOx Data Output Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP31TDORSDOx Data Output Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP35TSCH2DOV,

TSCL2DOV

SDOx Data Output Valid After
 SCKx Edge——7nsUsing PPS pins
2.7—4.4nsSPI2 dedicated pins
SP40TDIV2SCH, TDIV2SCLSetup Time of SDIx Data Input
 to SCKx Edge——17nsUsing PPS pins
0.1—0.6nsSPI2 dedicated pins
SP41TSCH2DIL, TSCL2DILHold Time of SDIx Data Input
 to SCKx Edge2——nsUsing PPS pins
2.5—3.3nsSPI2 dedicated pins
SP50TSSL2SCH, TSSL2SCLSSx ↓ to SCKx ↑ or SCKx ↓ Input90——ns
SP51TSSH2DOZSSx ↑ to SDOx Output
High-Impedance5—20ns
SP52TSCH2SSH,

TSCL2SSH

SSx ↑ After SCKx Edge(3)1.5 TCY + 40——ns
Note:
  1. These parameters are characterized but not tested in manufacturing.
  2. Data in the “Typ.” column are at 3.3V, +25°C unless otherwise stated.
  3. Assumes a 30 pF load on all SPIx pins.
Figure 42-13. SPIx Client Mode (Full-Duplex, CKE = 1, CKP = x, SMP = 0) 
Timing Characteristics
Table 42-35. SPIx Client Mode (Full-Duplex, CKE = 1, CKP = x, SMP = 0) 
Timing Requirements(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristicMin.Typ.(2)Max.UnitsConditions
SP10FSCPMaximum SCKx Input 
Frequency——25MHzUsing PPS pins
——50MHzSPI2 dedicated pins
SP72TSCFSCKx Input Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP73TSCRSCKx Input Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP30TDOFSDOx Data Output Fall Time(3)——5nsUsing PPS pins
——2.5nsSPI2 dedicated pins
SP31TDORSDOx Data Output Rise Time(3)——6nsUsing PPS pins
——3.1nsSPI2 dedicated pins
SP35TSCH2DOV,

TSCL2DOV

SDOx Data Output Valid After
 SCKx Edge——7nsUsing PPS pins
2.7—4.4nsSPI dedicated pins
SP40TDIV2SCH, TDIV2SCLSetup Time of SDIx Data Input
 to SCKx Edge——17nsUsing PPS pins
0.1—0.6nsSPI2 dedicated pins
SP41TSCH2DIL, TSCL2DILHold Time of SDIx Data Input
 to SCKx Edge2——nsUsing PPS pins
2.5—3.3nsSPI2 dedicated pins
SP50TSSL2SCH, TssL2scLSSx ↓ to SCKx ↑ or SCKx ↓ Input90——ns
SP51TSSH2DOZSSx ↑ to SDOx Output
High-Impedance(3)5—20ns
SP52TSCH2SSH,

TSCL2SSH

SSx ↑ After SCKx Edge(3)1.5 TCY + 40——ns
SP60TSSL2DOVSDOx Data Output Valid After SSx Edge——50ns
Note:
  1. These parameters are characterized but not tested in manufacturing.
  2. Data in the “Typ.” column are at 3.3V, +25°C unless otherwise stated.
  3. Assumes a 30 pF load on all SPIx pins.
Figure 42-14. I2Cx Bus Start/Stop Bits Timing Characteristics (Host Mode)
Figure 42-15. I2Cx Bus Data Timing Characteristics (Host Mode)
Table 42-36. I2Cx Bus Data Timing Requirements (Host Mode)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristic(3)Min.(1)Max.UnitsConditions
IM10Tlo:sclClock Low Time100 kHz modeTCY (BRG + 1)—µs
400 kHz modeTCY (BRG + 1)—µs
1 MHz mode(2)TCY (BRG + 1)—µs
IM11Thi:sclClock High Time100 kHz modeTCY (BRG + 1)—µs
400 kHz modeTCY (BRG + 1)—µs
1 MHz mode(2)TCY (BRG + 1)—µs
IM20Tf:sclSDAx and SCLx
Fall Time100 kHz mode—300nsCb is specified to be from 10 to 400 pF
400 kHz mode20 x (VDD/5.5V)300ns
1 MHz mode(2)—120ns
IM21Tr:sclSDAx and SCLx
Rise Time100 kHz mode—1000nsCb is specified to be from 10 to 400 pF
400 kHz mode20 + 0.1 Cb300ns
1 MHz mode(2)—120ns
IM25Tsu:datData Input
Setup Time100 kHz mode250—ns
400 kHz mode100—ns
1 MHz mode(2)50—ns
IM26Thd:datData Input
Hold Time100 kHz mode03.45µs
400 kHz mode00.9µs
1 MHz mode(2)00.3µs
IM30Tsu:staStart Condition
Setup Time100 kHz modeTCY (BRG + 1)—µsOnly relevant for Repeated Start
condition
400 kHz modeTCY (BRG + 1)—µs
1 MHz mode(2)TCY (BRG + 1)—µs
IM31Thd:staStart Condition Hold Time100 kHz modeTCY (BRG + 1)—µsAfter this period, the
 first clock pulse is
 generated
400 kHz modeTCY (BRG + 1)—µs
1 MHz mode(2)TCY (BRG + 1)—µs
IM33Tsu:stoStop Condition Setup Time100 kHz modeTCY (BRG + 1)—µs
400 kHz modeTCY (BRG + 1)—µs
1 MHz mode(2)TCY (BRG + 1)—µs
IM34Thd:stoStop Condition

Hold Time

100 kHz modeTCY (BRG + 1)—µs
400 kHz modeTCY (BRG + 1)—µs
1 MHz mode(2)TCY (BRG + 1)—µs
IM40Taa:sclOutput Valid from Clock100 kHz mode—3450ns
400 kHz mode—900ns
1 MHz mode(2)—450ns
IM45Tbf:sdaBus Free Time100 kHz mode4.7—µsTime the bus must be free before a new
 transmission can start
400 kHz mode1.3—µs
1 MHz mode(2)0.5—µs
IM50CbBus Capacitive Loading—400pF
IM51TPGDInput Glitch Filter Delay65390nsTypical value for this parameter is 130 ns.
Note:
  1. BRG is the value of the I2C Baud Rate Generator.
  2. Maximum Pin Capacitance = 10 pF for all I2Cx pins (for 1 MHz mode only).
  3. These parameters are characterized but not tested in manufacturing.
Figure 42-16. I2Cx Bus Start/Stop Bits Timing Characteristics (Client Mode)
Figure 42-17. I2Cx Bus Data Timing Characteristics (Client Mode)
Table 42-37. I2Cx Bus Data Timing Requirements (Client Mode)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial


-40°C ≤ TA ≤ +125°C for Extended

Parameter No.SymbolCharacteristic(2)Min.Max.UnitsConditions
IS10Tlo:sclClock Low Time100 kHz mode4.7—µs
400 kHz mode1.3—µs
1 MHz mode(1)0.5—µs
IS11Thi:sclClock High Time100 kHz mode4.0—µsDevice must operate at a minimum of 1.5 MHz
400 kHz mode0.6—µsDevice must operate at a minimum of 10 MHz
1 MHz mode(1)0.28—µs
IS20Tf:sclSDAx and SCLx
Fall Time100 kHz mode—300nsCb is specified to be from
 10 to 400 pF
400 kHz mode20 x (VDD/5.5V)300ns
1 MHz mode(1)20 x (VDD/5.5V)120ns
IS21Tr:sclSDAx and SCLx
Rise Time100 kHz mode20 + 0.1 Cb1000nsCb is specified to be from
 10 to 400 pF
400 kHz mode—300ns
1 MHz mode(1)—120ns
IS25Tsu:datData Input
Setup Time100 kHz mode250—ns
400 kHz mode100—ns
1 MHz mode(1)50—ns
IS26Thd:datData Input
Hold Time100 kHz mode0—µs
400 kHz mode00.9µs
1 MHz mode(1)00.3µs
IS30Tsu:staStart Condition
Setup Time100 kHz mode4.7—µsOnly relevant for Repeated Start condition
400 kHz mode0.6—µs
1 MHz mode(1)0.26—µs
IS31Thd:staStart Condition Hold Time100 kHz mode4.0—µsAfter this period, the first clock pulse is generated
400 kHz mode0.6—µs
1 MHz mode(1)0.26—µs
IS33Tsu:stoStop Condition Setup Time100 kHz mode4—µs
400 kHz mode0.6—µs
1 MHz mode(1)0.26—µs
IS34Thd:stoStop Condition

Hold Time

100 kHz mode> 0—µs
400 kHz mode> 0—µs
1 MHz mode(1)> 0µs
IS40Taa:sclOutput Valid from Clock100 kHz mode03540ns
400 kHz mode0900ns
1 MHz mode(1)0400ns
IS45Tbf:sdaBus Free Time100 kHz mode4.7—µsTime the bus must be free before a new transmission can start
400 kHz mode1.3—µs
1 MHz mode(1)0.5—µs
IS50CBBus Capacitive Loading—400pF
IS51TPGDInput Glitch Filter Delay(2)65390nsTypical value for this parameter is 130 ns.
Note:
  1. Maximum Pin Capacitance = 10 pF for all I2Cx pins (for 1 MHz mode only).
  2. These parameters are characterized but not tested in manufacturing.
Table 42-38. I3C Open Drain Timing Parameters
ParameterSymbolMin.Max.Units
Low Period of SCL ClocktLOW_OD200–nsFigure 42-20
tDIG_OD_LtLOW_ODmin + tfDA Odmin–nsFigure 42-20
High Period of SCL Clock (for First Broadcast Address)tHIGH_INIT200–ns–
High Period of SCL Clock (for Mixed Bus)tHIGH–41nsFigure 42-19
tDIG_H–tHIGH + tCFns

Figure 42-19

Figure 42-29

High Period of SCL Clock (for Pure Bus)tHIGH

24

(tHIGHmin from Push-Pull)

–nsFigure 42-19
tDIG_H

32

(tDIG_Hmin from Push-Pull)

–ns

Figure 42-19

Figure 42-29

Fall Time of SDA SignaltfDA_OD–12nsFigure 42-20
SDA Data Setup Time During Open Drain ModetSU_OD3–ns

Figure 42-20

Clock After START (S) ConditiontCAS38.4 nanoFor ENTAS0: 1 µsecondsFigure 42-20
For ENTAS1: 100 µ –
For ENTAS2: 2 milli –
For ENTAS3: 50 milli –
Clock Before STOP (P) ConditiontCBPtCASmin / 2–secondsFigure 42-21
Active Controller to Secondary Controller Overlap time during handofftCRHPOverlaptDIG_OD_Lmin–nsFigure 42-28
Bus Available ConditiontAVAL1–µs–
Bus Idle ConditiontIDLE200–µs–
Time Interval Where New Controller Not Driving SDA LowtNEWCRLocktAVALmin–µsFigure 42-28
Table 42-39. I3C Push-Pull Timing Parameters for SDR and HDR-DDR
ParameterSymbolMin.Typ.Max.Units
SCL Clock FrequencyfSCL0.0112.512.9MHz–
SCL Clock Low PeriodtLOW24––nsFigure 42-18
tDIG_L32––nsFigure 42-19
SCL Clock High PeriodtHIGH_MIXED24––nsFigure 42-19
(for Mixed Bus)tDIG_H_MIXED32–45nsFigure 42-19
SCL Clock High PeriodtHIGH24––nsFigure 42-18
(for Pure Bus)tDIG_H32––ns

Figure 42-19

Figure 42-18

Clock in to Data Out for TargettSCO––12nsFigure 42-22
SCL Clock Rise TimetCR––

150e06 * 1 / fSCL

(capped at 60)

nsFigure 42-19
SCL Clock Fall TimetCF––

150e06 * 1 / fSCL

(capped at 60)

nsFigure 42-22

SDA Signal Data Hold

in Push-Pull Mode (Controller)

tHD_PPtCR + 3 and tCF + 3–––
SDA Signal Data Hold in Push-Pull Mode (Target)tHD_PP0–––

Figure 42-23

Figure 42-24

Figure 42-25

Figure 42-26

SDA Signal Data Setup in Push-Pull ModetSU_PP3–N/AnsFigure 42-23
Clock After Repeated START (Sr) ConditiontCASrtCASmin / 2–N/AnsFigure 42-27
Clock Before Repeated START (Sr) ConditiontCBSrtCASmin / 2–N/AnsFigure 42-27
Capacitive Load per Bus Line (SDA/SCL)Cb––50pF–
Figure 42-18. I3C Legacy Mode Timing
Figure 42-19. tDIG_H and tDIG_L
Figure 42-20. I3C START Timing
Figure 42-21. I3C STOP Timing
Figure 42-22. I3C SDR Target Out Timing
Figure 42-23. Controller SDR Timing
Figure 42-24. Controller DDR Timing
Figure 42-25. T-Bit When Target Ends Read and Controller Generates STOP
Figure 42-26. T-Bit When Target Ends Read and Controller Generates Repeated START
Figure 42-27. T-Bit When Controller Ends Read with Repeated START and STOP
Figure 42-28. Controller to Controller Bus Handoff
Figure 42-29. I2C Spike Filter Behavior
Figure 42-30. UARTx Module I/O Timing Characteristics
Table 42-40. UARTx Module I/O Timing Requirements(1)

Standard Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤+85°C for Industrial

Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristicMin.Typ.Max.UnitsConditions
UA10TBAUDUARTx Baud Time20——ns
UA11FBAUDUARTx Baud Frequency——20Mbps

BRGS = 0,CLKMOD = 0 (16x divide) or

CLKMOD = 1 (fractional)

——50MbpsBRGS = 1,CLKMOD = 0 (4x divide)
UA20TSBPMStart Bit Pulse Width to Trigger UARTx Wake-up50——ns
Note:
  1. Parameters are characterized but not tested in manufacturing.
Table 42-41. ADC Module Specifications

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial 


Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Param No.SymbolCharacteristicsMin.TypicalMax.UnitsConditions
Analog Input
AD12VINH – VINLFull-Scale Input SpanAVSS—AVDDV
AD12AVINP-VINNInput Voltage Difference in Differential Mode (DIFF = 1)-AVDD/2—+AVDD/2VThe absolute maximum voltage difference between pin inputs in differential mode is AVDD/2
AD14VINAbsolute Input VoltageAVSS – 0.3—AVDD + 0.3V
AD60CHOLDHold Capacitor Capacitance(1)—1—pF
AD61CPINPin Capacitance(1)—4—pF
AD62RICInterconnect Resistance(1)—120—ΩIncludes RSS
AD66VBGInternal Voltage Reference Source0.7840.80.816VFrom 3/4 band gap buffer
AD67VREFInternal 15/16 AVDD Reference(2)-10510LSbAVDD = 3.3V
AD68TREFInternal 15/16 AVDDReference Sampling Time(2)32——ns
AD69VL_REFInternal 1/16 AVDDReference (2)-10510LSb
AD70TL_REFInternal 1/16 AVDDReference Sampling Time(2)32——nsAVDD = 3.3V
AD71TUETotal Unadjusted Error(1)—14.2—TUE = √(INL² + DNL² + GERR² + OERR²)

Value is obtained from calculation, using compensated gain error.

ADC Accuracy
AD20NRResolution12 data bitsbits
AD21INL

Integral Nonlinearity

-1.5—1.5LSbVDD = 3.3V, AVDD = 3.3V

Gain error uncompensated

AD22DNL

Differential Nonlinearity

-0.9—0.9LSb
AD23GERR

Gain Error

-100—100LSb
AD24OERR

Offset Error

-10010LSb
AD23aGERR

Gain Error(2)

-10—10LSbVDD = 3.3V, AVDD = 3.3V

Gain error compensated

AD25—Monotonicity————Guaranteed
Dynamic Performance
AD34ENOBEffective Number of Bits(2,3)—10.5—bits
AD50TADADC Clock Period12.5—125nsTAD = 4/FIN
AD51FTPThroughput Rate(1,4)——40Msps
Note:
  1. Parameters are not characterized or tested in manufacturing.
  2. Parameters are characterized but not tested in manufacturing.
  3. Characterized with a 1 kHz sine wave.
  4. Throughput includes 1.5 TAD conversion time.
Table 42-42. Die Temperature Diode Specifications(1)

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial 


Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Param
eter No.SymbolCharacteristicMin.Typ.Max.UnitsComments
TD01TCOEFFTemperature Coefficient—-1.5—mV/C
TD02TSAMPLESampling Time0.3125——µS
Note:
  1. Parameters are for design guidance only and are not tested.
Table 42-43. High-Speed Analog Comparator Module Specifications

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial 


Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Param
eter No.SymbolCharacteristicMin.Typ.Max.UnitsComments
CM10VIOFFInput Offset Voltage-35—+35mV
CM11VICMInput Common-Mode 
Voltage Range(1)AVSS—AVDDV
CM13CMRRCommon-Mode Rejection Ratio(2)60——dB
CM14TRESPLarge Signal Response(2)—5—nsV+ input step of 100 mV while 
V- input is held at AVDD/2
CM15VHYSTInput Hysteresis(2)153045mVDepends on HYSSEL[1:0]
Note:
  1. Parameters are characterized but not tested in manufacturing.
  2. Parameters are for design guidance only and are not tested in manufacturing.
Table 42-44. DACx Module Specifications

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial 


Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristicMin.Typ.Max.UnitsComments
DA02CVRESResolution12bits
DA03INLIntegral Nonlinearity Error(2)-15—25LSb
DA04DNLDifferential Nonlinearity Error(2)-5—5LSb
DA05EOFFOffset Error(2)-10—20LSbInternal node at comparator input
DA06EGGain Error(2)5—35LSbInternal node at comparator input
DA07TSETSettling Time(1)6007502000nsOutput with 1% of desired output voltage with a 
5-95% or 95-5% step
DA08VOUTVoltage Output Range(2)0.165—3.135VVDD = 3.3V
DA09TTRTransition Time(1)340——ns
DA10TSSSteady-State Time(1)550——ns
Note:
  1. Parameters are for design guidance only and are not tested in manufacturing.
  2. DAC output codes from 5% to 95%. The DAC is operational at values <5% or >95%.
Table 42-45. DACx Output (DACOUTx Pins) Specifications(1)

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial 


Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Param
eter No.SymbolCharacteristicMin.Typ.Max.UnitsComments
DA11aCLOADOutput Load Capacitance——30pFIncluding output pin capacitance
DA12IOUTOutput Current Drive Strength-15—15mASink and source
Note:
  1. Parameters are for design guidance only and are not tested in manufacturing.
Table 42-46. Current Bias Generator Specifications(1)

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial

Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Parameter No.SymbolCharacteristicMin.Typ.Max.Units
CC03I10SRC10 µA Source Current8—12µA
CC04ISELOUT0-200 µA Selectable Output Source Current—±15—%
Note:
  1. Parameters are for design guidance only and are not tested in manufacturing.
Table 42-47. Operational Amplifier Specifications

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial

Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Parameter

No.

SymbolCharacteristicMinTyp.Max.UnitsComments
OA01GBWPGain Bandwidth Product(1,2)—10—MHzLow-Power mode
—100—MHzHigh-Power mode
OA02SRSlew Rate(1)—10—V/µsLow-Power mode.

Measured from 0.5 to 2.5 Volts with a step change in input voltage.

—100—V/µsHigh-Power mode. Measured from 0.5 to 2.5 Volts with a step change in input voltage.
OA03VIOFFInput Offset Voltage-1.5(1)-1/+1+1.5(1)mV0°C - 85°C Unity gain configuration, High-Power mode
-5-1/+1+5mV-40°C - 125°C Unity gain configuration, High-Power mode
OA04VIBCInput Bias Current————See DI50
OA05VICMCommon-Mode Input Voltage Range(1)AVSS—AVDDV
OA07CMRRCommon-Mode Rejection Ratio(1)—80—dB
OA08PSRRPower Supply Rejection Ratio(1)—60—dBAt 10 kHz
OA09VOROutput Voltage Range(1)AVSS—AVDDmV0.5V input overdrive, no output loading
OA11CLOADOutput Load Capacitance(1)——30pFIncluding output pin capacitance
OA12IOUTOutput Current Drive Strength(1)—10—mASink and source
OA13PMARGINPhase Margin(1)65——degreeUnity gain
OA14GMARGINGain Margin(1)20——dBUnity gain
OA15OLGOpen-Loop Gain(1)8090—dB
Note:
  1. Parameters are for design guidance only and are not tested in manufacturing.
  2. Specification for small signal input.
Table 42-48. UREF Module Specification

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial

Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Param

No.

CharacteristicMin.Typ.Max.UnitsConditions
UR10UREF Offset-7±3+7mVVCM = VDD/2, -40°C - 85°C
UR11UREF Offset-9±5+9mVVCM = VDD/2, -40°C - 125°C
Table 42-49. RDC Module Specification(1)

Operating Conditions: 3.0V to 3.6V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial

Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended

Param

No.

SymbolDescriptionMinMaxUnits
RDC01FEXCExcitation output clock frequency220KHz
RDC02FTRIGADC trigger frequency4640KHz
RDC03FRDCCLKExcitation input clock frequencyFTRIG*4—KHz
Note:
  1. Parameters are for design guidance only and are not tested in manufacturing.