Introduction
The Microchip SAM9X60 System-On-Module (SAM9X60D1G-I/LZB) is a small single-sided SOM based on a System-in-Package (SiP) ARM926EJ-S Arm® Thumb® CPU-based embedded microprocessor coupled to a 1-Gbit DDR2-SDRAM.
In addition to the SAM9X60 MPU running up to 600 MHz, the SAM9X60D1G-I/LZB embeds a 4-Gbit NAND Flash memory, a 10/100 Ethernet PHY and a dedicated power management unit.
The SAM9X60D1G-I/LZB is built on a common set of proven Microchip components to reduce time to revenue and lower risk in product design by simplifying hardware design and software development.
The SAM9X60D1G-I/LZB also limits design rules of the main application board, reducing overall PCB complexity and cost. It is supported by a free Linux® distribution and bare metal C examples.