11 Ordering Information
Ordering Code | Version | Package | Carrier Type | Operating Temperature Range |
---|---|---|---|---|
SAM9X60D1G-I/LZB | 1 | 152-pin 28x28 mm | Tray | -40°C to +85°C |
Ordering Code | Version | Package | Carrier Type | Operating Temperature Range |
---|---|---|---|---|
SAM9X60D1G-I/LZB | 1 | 152-pin 28x28 mm | Tray | -40°C to +85°C |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.