24-MHz MEMS Oscillator for Main Clock
Generation (DSC6102HI2B-024.0000T)
32.768-kHz Crystal Oscillator for
Slow Clock Generation
25-MHz MEMS Oscillator for Ethernet
Clock Generation (DSC6102HI2B-025.0000T)
One High-Speed USB Device, Three
High-Speed USB Hosts with Dedicated On-Chip Transceivers
Shutdown and Reset Control Pins
Up to 24-bit LCD Interface
Up to 85 I/Os
Independent Power Supplies Available for QSPI Memory and for Backup
Depending on Voltage Domains
Operational Conditions:
Main operating voltage (5V_MAIN): 3.3V to 5.5V ± 5%
Module ambient temperature range (TA): -40°C to
85°C
Package:
28 x 28 mm, 152-pin, 0.65 mm
pad pitch module, solderable manually for prototyping
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.