33.10.23 USART Number of Errors Register

This register is relevant only if USART_MODE = 0x4 or 0x6 in the USART Mode Register.

Name: FLEX_US_NER
Offset: 0x244
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 NB_ERRORS[7:0] 
Access RRRRRRRR 
Reset –––––––– 

Bits 7:0 – NB_ERRORS[7:0] Number of Errors

Total number of errors that occurred during an ISO7816 transfer. This register automatically clears when read.