The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Name:
FLEX_SPI_IDR
Offset:
0x418
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
RXFPTEF
TXFPTEF
RXFTHF
RXFFF
RXFEF
TXFTHF
TXFFF
TXFEF
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
SFERR
CMP
UNDES
TXEMPTY
NSSR
Access
W
W
W
W
W
Reset
–
–
–
–
–
Bit
7
6
5
4
3
2
1
0
TXBUFE
RXBUFF
ENDTX
ENDRX
OVRES
MODF
TDRE
RDRF
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit 31 – RXFPTEF RXFPTEF Interrupt Disable
Bit 30 – TXFPTEF TXFPTEF Interrupt Disable
Bit 29 – RXFTHF RXFTHF Interrupt Disable
Bit 28 – RXFFF RXFFF Interrupt Disable
Bit 27 – RXFEF RXFEF Interrupt Disable
Bit 26 – TXFTHF TXFTHF Interrupt Disable
Bit 25 – TXFFF TXFFF Interrupt Disable
Bit 24 – TXFEF TXFEF Interrupt Disable
Bit 12 – SFERR Client Mode Frame Error Interrupt
Disable
Bit 11 – CMP Comparison Interrupt Disable
Bit 10 – UNDES Underrun Error Interrupt Disable
Bit 9 – TXEMPTY Transmission Registers Empty Disable
Bit 8 – NSSR NSS Rising Interrupt Disable
Bit 7 – TXBUFE Transmit Buffer Empty Interrupt Disable
Bit 6 – RXBUFF Receive Buffer Full Interrupt Disable
Bit 5 – ENDTX End of Transmit Buffer Interrupt Disable
Bit 4 – ENDRX End of Receive Buffer Interrupt Disable
Bit 3 – OVRES Overrun Error Interrupt Disable
Bit 2 – MODF Mode Fault Error Interrupt Disable
Bit 1 – TDRE SPI Transmit Data Register Empty Interrupt Disable
Bit 0 – RDRF Receive Data Register Full Interrupt Disable
DS60001780D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.