35.6.7.2 Software Reset
When the SLCDC software reset command is activated during a frame, it is immediately processed and all commons and segments are tied to ground.
Note that in the case of a software reset, the disable interrupt is not asserted.
When the SLCDC software reset command is activated during a frame, it is immediately processed and all commons and segments are tied to ground.
Note that in the case of a software reset, the disable interrupt is not asserted.
DS60001780D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.