34.7.4 QSPI Transmit Data Register

Name: QSPI_TDR
Offset: 0x0C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TD[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 TD[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 15:0 – TD[15:0] Transmit Data

Data to be transmitted by the QSPI is stored in this register. Information to be transmitted must be written to the Transmit Data register in a right-justified format.

• QSPI_MR.SMM = 0

TD is defined by QSPI_MR.NBBITS field.

• QSPI_MR.SMM = 1

TD is 8 bits.