3.3 New Device Support
(Ask a Question)3.3.1 RT PolarFire FPGA
(Ask a Question)3.3.1.1 New RTPF500ZT/TS/TL/TLS Devices
(Ask a Question)Libero SoC v2024.1 introduces the following devices.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| RTPF500ZT/TS/TL/TLS | MIL | STD / -1 | 1.0V, 1.05V | Preliminary |
PF_SYSTEM_SERVICES core adds support to handle the sNVM page size differences in RTPF500ZT/TS/TL/TLS devices when compared to MPF500T/TS/TL/TLS devices.
Power Up to Functional (PUFT) timing numbers have been updated in the Design Initialization report for RTPF500ZT/TS/TL/TLS devices to account for ECC usage on data stored in internal sNVM.
For information about RTPF500ZT/LS/TL/TLS devices, see AN4903: Differences Between RT PolarFire RTPF500T and RTPF500ZT FPGAs.
3.3.2 PolarFire SoC
(Ask a Question)3.3.2.1 New TGrade2 Packages
(Ask a Question)Libero SoC v2024.1 introduces the following production packages:
| Device | Packages | Temp-range | Speed-grade |
|---|---|---|---|
| MPFS095T | FCSG536 | TGrade2 | STD, -1 |
| MPFS160T | FCSG536 | TGrade2 | STD, -1 |
| MPFS250T | FCSG536 | TGrade2 | STD, -1 |
| MPFS250T | FCG1152 | TGrade2 | STD, -1 |
3.3.2.2 FCG1152 Packages for MPFS460T/TS/TL/TLS
(Ask a Question)Libero SoC v2024.1 introduces the FCG1152 production package, which replaces the corresponding FCG1152_EVAL package for the following devices.
| Device | Package | Speed-grade |
|---|---|---|
| MPFS460T/TS | FCG1152 | STD, -1 |
| MPFS460TL/TLS | FCG1152 | STD |