3.1 System Requirements
(Ask a Question)This section provides information on supported operating systems, system memory requirements, and other recommendations.
3.1.1 Supported Operating Systems
(Ask a Question)Libero SoC Design Suite supports the following 64-bit operating systems:
- Microsoft® Windows® 10.0 and Windows 11.0
- Red Hat® Enterprise Linux®/CentOS™ 7.x and Red Hat Enterprise Linux/CentOS 8.0-8.2
- OpenSUSE® Leap 42.3 (SLES 12.3 equivalent)
- Ubuntu® 18.04 LTS and 20.04.3 LTS
Attention:
Starting from Libero SoC v2024.2, the following operating systems will no longer be supported:
- Red Hat® Enterprise Linux®/CentOS™ 7.x
- CentOS 8.x
- OpenSUSE® 12 SP3
- Ubuntu® 18.04.x LTS
Support for the following operating systems has ceased. For more information, see PDN20028 and PDN21004:
- Red Hat Enterprise Linux/CentOS 6.x
- CentOS 8.0-8.2
- Microsoft Windows 7
Important: Siemens ModelSim Pro does not directly support the Ubuntu platform. FlashPro5 programmer is not supported with Ubuntu.
3.1.2 System Memory Recommendations
(Ask a Question)A minimum of 16 GB of Random-Access Memory (RAM) is recommended.