9.1 System Requirements
(Ask a Question)9.1.1 Supported 64-bit Operating Systems
(Ask a Question)- Windows 10 OS
- RHEL 7.2-7.6, RHEL 8.2
- CentOS 7.2-7.6, CentOS 8.2
- openSUSE Leap 42.3 (SLES 12.3 equivalent)
- Ubuntu 18.04 (Mentor does not directly support the Ubuntu platform. FlashPro5 programmer is not supported with Ubuntu.)
The following operating systems are no longer supported. For more information, see PDN20028 and PDN21004.
- Red Hat Enterprise Linux 6.6-6.11
- CentOS 6.6-6.11
- Windows 7
9.1.2 Random-Access Memory (RAM) Requirements
(Ask a Question)Minimum of 16 GB RAM