9.3 New Device Support
(Ask a Question)9.3.1 PolarFire SoC Automotive TGrade2 Devices
(Ask a Question)The following table lists the automotive TGrade2 devices in the PolarFire SoC family introduced in the Libero SoC v2021.3.
| Part Number | Speed Grade | Voltage | Timing and Power |
|---|---|---|---|
| MPFS025T | STD, -1 | 1.0V, 1.05V | Preliminary |
| MPFS095T | STD, -1 | 1.0V, 1.05V | Advance |
| MPFS160T | STD, -1 | 1.0V, 1.05V | Advance |
| MPFS250T | STD, -1 | 1.0V, 1.05V | Preliminary |
| MPFS460T | STD, -1 | 1.0V, 1.05V | Advance |
9.3.2 PolarFire SoC Military-Grade Devices
(Ask a Question)The following table lists the military-grade devices in the PolarFire SoC family introduced in the Libero SoC v2021.3.
| Part Number | Speed Grade | Voltage | Timing and Power |
|---|---|---|---|
| MPFS095TS | STD | 1.0V, 1.05V | Advance |
| MPFS250TS | STD | 1.0V, 1.05V | Preliminary |
| MPFS460TS | STD | 1.0V, 1.05V | Advance |
9.3.3 MPFS250 Packages
(Ask a Question)Libero SoC v2021.3 introduces the following production packages, which replace the corresponding EVAL packages for the MPFS250T/TS/TL/TLS devices.
- FCVG784 replaces FCVG784_EVAL.
- FCSG536 replaces FCSG536_EVAL.
The conversion is automatic if you open an existing design containing the EVAL package. However, user Tcl scripts must be changed to use the new package names.
9.3.4 PolarFire SoC Programming Support
(Ask a Question)Libero 2021.3 introduces programming support for the following PolarFire SoC devices:
- MPFS025T/TS/TL/TLS
- MPFS250T/TS/TL/TLS