1.3 New Device Support
(Ask a Question)1.3.1 PolarFire
(Ask a Question)1.3.1.1 New PolarFire FPGA Core Devices
(Ask a Question)Libero SoC v2025.1 introduces the following PolarFire core devices with programming support.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPF050TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPF100TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPF200TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPF300TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPF500TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
1.3.1.2 New PolarFire FPGA TS Automotive TGrade2 Devices
(Ask a Question)Libero SoC v2025.1 introduces the following PolarFire TS Automotive TGrade2 devices.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPF100TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPF200TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPF300TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPF500TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
1.3.2 PolarFire SoC
(Ask a Question)1.3.2.1 New PolarFire SoC Core Devices
(Ask a Question)Libero SoC v2025.1 introduces the following PolarFire SoC core devices with programming support.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPFS025TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS095TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS160TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS250TC | EXT, IND, TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS460TC | EXT, IND | STD | 1.0V, 1.05V | Production |
1.3.2.2 New PolarFire SoC TS Automotive TGrade2 Devices
(Ask a Question)Libero SoC v2025.1 introduces the following PolarFire SoC TS Automotive TGrade2 devices.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPFS025TS | TGrade2 | STD | 1.0V, 1.05V | Production |
| MPFS095TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPFS160TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
| MPFS250TS | TGrade2 | STD, -1 | 1.0V, 1.05V | Production |
1.3.2.3 Military Production Timing and Power
(Ask a Question)In the Libero SoC v2025.1 release, the following Military temperature range device achieves production timing and power.
| Device | Temp-range | Speed-grade | Voltage | Timing/Power |
|---|---|---|---|---|
| MPFS460TS | MIL | STD | 1.0V, 1.05V | Production |
1.3.3 RT PolarFire
(Ask a Question)- The Libero SoC v2025.1 release introduces a new FC1509 package for RTPF500ZT/ZTS/ZTL/ZTLS devices.
- SSN analysis is added for CG1509 package for RTPF500ZT/TS/TL/TLS and RTPF500T/TS/TL/TLS devices.
1.3.4 RT PolarFire SoC
(Ask a Question)- Libero SoC v2025.1 introduces a new FC1509 package for RTPFS460ZT/ZTS/ZTL/ZTLS devices.
- Programming and SmartDebug support have been added for RTPFS460ZT/ZTS/ZTL/ZTLS and RTPFS160ZT/TS/TL/TLS devices.
- PFSOC_SCSM: SC_WAKE control is enabled by dynamic signals from fabric logic to allow temporary exit from System Controller Suspend mode to perform System Services.