11.3 New Device Support
(Ask a Question)11.3.1 PolarFire SoC
(Ask a Question)Libero SoC v2021.1 introduces FCSG325 package for MPFS025/095T/TS/TL/TLS devices.
For more information, see PolarFire SoC New Device Support Matrices.
11.3.2 RT PolarFire
(Ask a Question)Libero SoC v2021.1 introduces Preliminary timing and power support for RT PolarFire devices.
For more information, see RT PolarFire Licensing and Device/Package Combination Matrix.