12.8.1 PolarFire SoC New Device Support Matrices
(Ask a Question)The following table lists the licensing and device/package combinations for PolarFire SoC devices.
| (T/TL/TS/TLS), Speed Grade, Temperature | Part Number | Libero Licensing | Libero Timing/Power | Programming | |||
|---|---|---|---|---|---|---|---|
| Eval | Silver | Gold | Platinum | ||||
| T, STD, EXT | MPFS025T-FCSG325E | Yes | Yes | Yes | Yes | Advance | No |
| MPFS095T-FCSG325E | Yes | Yes | Yes | Yes | Advance | No | |
| TL, STD, EXT | MPFS025TL-FCSG325E | Yes | Yes | Yes | Yes | Advance | No |
| MPFS095TL-FCSG325E | Yes | Yes | Yes | Yes | Advance | No | |
| T, -1, EXT | MPFS025T-1FCSG325E | Yes | Yes | Yes | Yes | Advance | No |
| MPFS095T-1FCSG325E | Yes | Yes | Yes | Yes | Advance | No | |
| T, STD, IND | MPFS025T-FCSG325I | Yes | Yes | Yes | Yes | Advance | No |
| TL, STD, IND | MPFS025TL-FCSG325I * | Yes | Yes | Yes | Yes | Advance | No |
| MPFS095TL-FCSG325I * | Yes | Yes | Yes | Yes | Advance | No | |
| T, -1, IND | MPFS025T-1FCSG325I * | Yes | Yes | Yes | Yes | Advance | No |
| TLS, STD, IND | MPFS025TLS-FCSG325I | Yes | — | — | Yes | Advance | No |
| MPFS095TLS-FCSG325I * | Yes | — | — | Yes | Advance | No | |
| TS, STD, IND | MPFS025TS-FCSG325I * | Yes | — | — | Yes | Advance | No |
| MPFS095TS-FCSG325I | Yes | — | — | Yes | Advance | No | |
| TS, -1, IND | MPFS025TS-1FCSG325I * | Yes | — | — | Yes | Advance | No |
| MPFS095TS-1FCSG325I * | Yes | — | — | Yes | Advance | No | |