1.3.2 Remote Programming Server Support for Libero® SoC and FlashPro Express
(Ask a Question)Libero SoC v2026.1 enables Remote Programming Server support for Libero SoC and FlashPro Express, allowing users to configure and use programming hardware connected to a remote machine. Existing workstation-mode behavior remains unchanged, while the new remote option provides greater flexibility for shared or centralized programming setups.