1.5.1 Core Enhancements and Upgrades
(Ask a Question)The following table lists core enhancements and upgrades in Libero® SoC v2026.1.
| Core | 2026.1 Version | Status | Comments |
|---|---|---|---|
| PF_CRYPTO | 1.0.111 | Production | Updated tooltip and parameter-description guidance for AHB clock frequency requirements. See the PF_Crypto AHB Clock Frequency Guidance section for more details. |
| PF_IOD_GENERIC_RX | 2.1.117 | Production | Enhanced PF_IOD_GENERIC_RX configuration guidance for data rate versus fabric clock speed. See the PF_IOD_GENERIC_RX Data Rate and Fabric Clock Configuration Guidance section for more details. |
| PF_RGMII_TO_GMII | 1.3.112 | Production | Repackaged to include the latest PF_IOD_GENERIC_RX version. |
| PFSOC_TAMPER | 2.0.101 | Production | Disabled unsupported Fabric Digest Check option for RT PolarFire® SoC devices. See the PFSOC_TAMPER section for more information. |