1.4.1.8 PF_Crypto AHB Clock Frequency Guidance
(Ask a Question)Libero® SoC v2026.1 updates the PF_Crypto tooltip and parameter-description guidance to clarify the supported AHB clock frequency ranges for embedded DLL configurations. The embedded DLL must be enabled when the AHB clock frequency is greater than or equal to 125 MHz, and disabled when the AHB clock frequency is less than or equal to 70 MHz; AHB clock frequencies greater than 70 MHz and less than 125 MHz are not supported for this configuration.