4 Repairs and Enhancements
| Type of Change | JIRA Issue | Description | Workaround | Device affected |
|---|---|---|---|---|
| New Feature | CC8SCRIP-20559 | Locked pins now have names corresponding to the waveform outputs. | N/A | AVRxxEBxx |
| Bug Fixes | CC8SCRIP-20558 | Fixed the integration with the Timer abstract driver. | N/A | AVRxxEBxx |
| Bug Fixes | CC8SCRIP-20561 | Fixed the internal pin representation to align with new specifications. | N/A | AVRxxEBxx |