3 What's New?
v1.1.0
- Fixed the integration with the Timer abstract driver.
- Locked pins now have names corresponding to the waveform outputs.
v1.0.1
- Fixed the header include directive in the generated driver code.
- Fixed the hiding of the pins when the WEX overrides them.
v1.0.0
- Initial version released.
For the full changelog, please refer to npmjs.com/package/@mchp-mcc/scf-avr8-tce-v1