2.3.1 Pause Command
For the ATECC508A, the Pause command is
useful when using multiple devices on the SWI interface. This allows the ATECC508A to select only the device that matches the
selector byte and to use it for further communication, while all the other devices in
the same shared medium enter the Idle mode. The selector byte functionality has been
removed from the ATECC608B.