2 Command Differences
The following section describes the various differences in the commands available for the ATECC608B, compared to the ATECC508A. This includes new commands, updated commands and commands that are no longer supported for this device.