4.1 Configuration Migration Considerations
To allow the ATECC608B to operate similarly to the ATECC508A, the configuration zone changes shown in Table 4-1 must be made. Note that this configuration does not take advantage of the new features or commands associated with the ATECC608B.
| Byte | ATECC608B | ATECC508A |
|---|---|---|
| 18 | CountMatch – 0x00 | OTP mode
|
| 19 | Chip mode – Bits 3-7 of the byte must be
‘0’. | Chip mode |
| 68 | UseLock – 0x00 | LastKeyUse (Note) – generally initialized to 0xFF. |
| 69 | VolatileKey permission – 0x00 | |
| 70-71 | SecureBoot – 0x0000 | |
| 72 | kdflvLoc – 0x00 | |
| 73 | KdfIvStr – 0x00 | |
| 85 | UserExtraAdd – 0x00 | Selector byte (Note) – any value depending on the
device configured for the Pause command. |
| 90 | ChipOptions – 0x00 |
Reserved for future use. 0x00 |
Important: If this mode is used
on the ATECC508A, some application redefinition may be
required for the implementation on the ATECC608B.