1.3.3 Selector Byte
The functionality to select a device from multiple devices sharing the same medium, when operating in Single-Wire Interface (SWI) mode using the selector byte, has been removed.
The functionality to select a device from multiple devices sharing the same medium, when operating in Single-Wire Interface (SWI) mode using the selector byte, has been removed.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.