1.2.4 I2C Interface
Communication with the ECC204 and the ATECC608B-TFLXTLS I2C interface will use the standard I2C protocol. The ECC204 I2C interface supports a bit rate of up to 400 Kbps. The ATECC608B-TFLXTLS supports a bit rate of up to 1 Mbps. Both devices are connected to a common I2C interface.
- ATECC608B-TFLXTLS 7-Bit Address 0x36 (Write 0x6C, Read 0x6D)
- ECC204 7-Bit Address 0x33 (Write 0x66, Read 0x67)