1.4.1 Resource Management
The resource management provides access to the resources to the stack or the application.
The resources are as follows:
- Buffer Management (Small and Large Buffers) – Provides services for the dynamically allocating and freeing memory
- Queue Management – Provides services for creating and maintaining the queues.
- Queue used by MCL:
- NHLE-MAC-Queue
- PHY-MAC-Queue
- Indirect-Data-Queue
- Queue used by PHY:
- PHY-Incoming-Frame-Queue
- Additional queues and buffers can be used by higher layers, like application such as the MAC-NHLE-Queue.