2.15.2 MAC_Wakeup Function
C
uint32_t MAC_Wakeup(void)Summary
MAC Wakeup Callback Function from application.
Description
This function implements the post sleep functionalities. If device is going to Deep sleep, then this function must be called after device wakeup routine to retrieve the Retention RAM parameters to system RAM.
Precondition
WPAN_Init() should have been called before calling this function.
Parameters
None.
Returns
None.
Example
MAC_Wakeup();
Remarks
None.